HUBBELL CANADA
CT250500RQ, Cable Tie, 6" Max Bundle, Natural, Releasable
Image of CT250500RQ CT250500RQ, Cable Tie, 6" Max Bundle, Natural, Releasable
Image of CT250500RQ CT250500RQ, Cable Tie, 6" Max Bundle, Natural, Releasable

CT250500RQ, Cable Tie, 6" Max Bundle, Natural, Releasable

Brand: Burndy

Catalog ID: CT250500RQ

Nylon cable ties, Tensile strength-250 Lbs, Color- Natural, 23.00"L, 0.50"W, 06.00" Bundle Dia.

  • Releasable Cable Tie
  • Specially suitable for prototype construction or temporary installation
  • Also suitable where service often requires adding or subtracting wires from an existing bundle

General

Catalog Number

CT250500RQ

Color

Natural

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Releasable Tie

Rating - Minimum Tensile Strength lbs

250

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810334829

UPC 14 Digit GTIN

00781810334829

Dimensions

Dimension - Bundle Diameter Max inch

6

Dimension - L Length Overall mm

589 mm

Dimension - Length Overall inch

23 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

23 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

250

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

300

Packaging Type

Bag

Pallet Quantity

1