HUBBELL CANADA
CT250500RQ0, Cable Tie, 250 Lb Tensile, UV Black, Releasable
Image of CT250500RQ0 CT250500RQ0, Cable Tie, 250 Lb Tensile, UV Black, Releasable
Image of CT250500RQ0 CT250500RQ0, Cable Tie, 250 Lb Tensile, UV Black, Releasable

CT250500RQ0, Cable Tie, 250 Lb Tensile, UV Black, Releasable

Brand: Burndy

Catalog ID: CT250500RQ0

Nylon 6/6 Standard Releasable Cable Tie, UV Black, 250 Lbs Min Ten Strgth, 20.00" L, 0.50" W.

  • Releasable Cable Tie
  • Specially suitable for prototype construction or temporary installation
  • Also suitable where service often requires adding or subtracting wires from an existing bundle

General

Application

For Use Where Service Requires Adding Or Subtracting Wires From An Existing Wire Bundle

Catalog Number

CT250500RQ0

Color

Black

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Releasable Tie

Rating - Minimum Tensile Strength lbs

250

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Heavy Duty Releasable

UPC

781810334836

UPC 14 Digit GTIN

00781810334836

Dimensions

Dimension - Bundle Diameter Max inch

6

Dimension - L Length Overall mm

559 mm

Dimension - Length Overall inch

22 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

20 in

Package Height

1 in

Package Length

26.5 in

Package Weight

0.77 lb

Package Width

5 in

Width

0.5 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

250

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

500

Pallet Quantity

14000