

Brand: Burndy
Catalog ID: CT250800Q0
Catalog Number
CT250800Q0
Color
UV Black
Material
Nylon 6/6
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties
Product Type
Standard Tie
Rating - Minimum Tensile Strength lbs
250
Series
UNIRAP™ Series
Tool Type
Heavy
Trade Name
UNIRAP™
UPC
781810334652
UPC 14 Digit GTIN
00781810334652
Dimension - Bundle Diameter Max inch
8.43 in
Dimension - L Length Overall mm
729 mm
Dimension - Length Overall inch
28.70 in
Dimension - Width inch
0.50 in
Dimension - Width mm
13 mm
Length
28.7 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.5 in
Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
250
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Carton Quantity
500
Packaging Type
Bag