HUBBELL CANADA
CT40200C0, Cable Tie, 2" Max Bundle, 40 Lb Tensile, UV Black
Image of CT40200C0 CT40200C0, Cable Tie, 2" Max Bundle, 40 Lb Tensile, UV Black

CT40200C0, Cable Tie, 2" Max Bundle, 40 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT40200C0

UV Black Nylon 6/6 Cable Tie, 2" Max. Bundle Dia, 40 Lbs, 8.50" Long, 0.15" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT40200C0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Intermediate

Trade Name

UNIRAP™

Type

Intermediate

UPC

781810332382

UPC 14 Digit GTIN

00781810332382

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

225 mm

Dimension - Length Overall inch

8.87 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Length

8.5 in

Package Height

Package Length

Package Weight

Package Width

Width

0.15 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

40

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

10000

Pallet Quantity

99999