

Brand: Burndy
Catalog ID: CT40300M00
Catalog Number
CT40300M00
Color
Black
Material
Nylon 6/6
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties
Product Type
Standard Tie
Rating - Minimum Tensile Strength lbs
40
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810332351
UPC 14 Digit GTIN
00781810332351
Dimension - Bundle Diameter Max inch
3.37 in
Dimension - L Length Overall mm
278 mm
Dimension - Length Overall inch
10.96 in
Dimension - Width inch
0.14 in
Dimension - Width mm
4 mm
Length
10.96 in
Width
0.14 in
Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
40
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Carton Quantity
5000
Packaging Type
Bag