

Brand: Burndy
Catalog ID: CT50137RC
Catalog Number
CT50137RC
Color
Natural
Material
Nylon 6/6
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties
Product Type
Releasable Tie
Rating - Minimum Tensile Strength lbs
50
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810334713
UPC 14 Digit GTIN
00781810334713
Dimension - Bundle Diameter Max inch
1.88
Dimension - L Length Overall mm
193 mm
Dimension - Length Overall inch
7.60 in
Dimension - Width inch
0.18 in
Dimension - Width mm
4.6 mm
Length
7.6 in
Package Height
1.1 in
Package Length
9.5 in
Package Weight
0.25 lb
Package Width
5.2 in
Width
0.18 in
Certification - CSA Approved
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
50
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Carton Quantity
12000
Packaging Type
Bag
Pallet Quantity
99999