HUBBELL CANADA
CT50175MH10C, Tie, 1.75" Max Bundle, Natural, Screw Mount
Image of CT50175MH10C CT50175MH10C, Tie, 1.75" Max Bundle, Natural, Screw Mount

CT50175MH10C, Tie, 1.75" Max Bundle, Natural, Screw Mount

Brand: Burndy

Catalog ID: CT50175MH10C

Natural Nylon 6/6 Mounting Hole Cable Tie, #10 Stud, 1.75" Max. Bundle Dia, 50 Lbs, 8.50" Long.

  • Screw Mounting Hole
  • Suitable for General Use

General

Application

For Screw Mount

Catalog Number

CT50175MH10C

Color

Natural

EU RoHS Indicator

Material

Nylon 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Standard

UPC

781810335246

UPC 14 Digit GTIN

00781810335246

Dimensions

Dimension - Bundle Diameter Max inch

1.75 in

Dimension - L Length Overall mm

203 mm

Dimension - Length Overall inch

8.00 in

Dimension - Screw Size inch

#10

Dimension - Width inch

0.17 in

Dimension - Width mm

4 mm

Length

8.5 in

Package Height

1.25 in

Package Length

13.6 in

Package Weight

0.35 lb

Package Width

6 in

Width

0.18 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

5000

Pallet Quantity

99999