HUBBELL CANADA
CT50175SSBC0, Nylon Tie, SS Barb, 1.77" Bundle, Black
Image of CT50175SSBC0 CT50175SSBC0, Nylon Tie, SS Barb, 1.77" Bundle, Black
Image of CT50175SSBC0 CT50175SSBC0, Nylon Tie, SS Barb, 1.77" Bundle, Black

CT50175SSBC0, Nylon Tie, SS Barb, 1.77" Bundle, Black

Brand: Burndy

Catalog ID: CT50175SSBC0

Nylon Stainless Steel BARB Cable Ties, 7.32 IN L, .19 IN W, Tensile Strength: 50 Lbs,max bundle dia:1.77".

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50175SSBC0

Color

Black

Material

Nylon 6/6

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>SS Barb Ties

Product Type

Stainless Steel Barb Tie

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564622

UPC 14 Digit GTIN

00781810564622

Dimensions

Dimension - Bundle Diameter Max inch

1.77

Dimension - L Length Overall mm

186 mm

Dimension - Length Overall inch

7.32 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Length

7.32 in

Package Height

1.2 in

Package Length

12.25 in

Package Weight

0.28 lb

Package Width

6 in

Width

0.19 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50

Logistics

Carton Quantity

8000

Pallet Quantity

99999