HUBBELL CANADA
Image of CT50300M00 CT50300M00, Cable Tie, 50 Lb Tensile, UV Black
Image of CT50300M00 CT50300M00, Cable Tie, 50 Lb Tensile, UV Black
Discontinued

CT50300M00, Cable Tie, 50 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT50300M00

Nylon UNIRAP - 50 Lb. Tensile Strength.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT50300M00

Color

Black

Color Code

Black

Material

Nylon 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Standard Tie

Rating - Minimum Tensile Strength lbs

50

Rating - Minimum Tensile Strength N

50

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810332832

UPC 14 Digit GTIN

00781810332832

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

282 mm

Dimension - Length Overall inch

11.1 in

Dimension - Width fraction

9/50 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-7-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Rating - Minimum Tensile Strength N

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Packaging Type

Bag