HUBBELL CANADA
CT50300MUG, Tie, 3" Max Bundle, Natural, Universal Grade
Image of CT50300MUG CT50300MUG, Tie, 3" Max Bundle, Natural, Universal Grade
Image of CT50300MUG CT50300MUG, Tie, 3" Max Bundle, Natural, Universal Grade

CT50300MUG, Tie, 3" Max Bundle, Natural, Universal Grade

Brand: Burndy

Catalog ID: CT50300MUG

Nylon cable ties, Tensile strength-50 Lbs, Color- Natural, 11.34"L, 0.18"W, 03.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT50300MUG

Color

Natural

Material

Nylon 6/6

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Standard Tie

Rating - Minimum Tensile Strength lbs

50 Lb

Rating - Minimum Tensile Strength N

50

Series

UNIRAP™ Series

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810469095

UPC 14 Digit GTIN

00781810469095

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

288 mm

Dimension - Length Overall inch

11.34 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Length

11.34 in

Package Height

2.3 in

Package Length

17 in

Package Weight

4.02 lb

Package Width

14 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50 Lb

Rating - Minimum Tensile Strength N

50

Logistics

Carton Quantity

5000

Pallet Quantity

99999