

Brand: Burndy
Catalog ID: CT50400M
Application
For General Purpose
Catalog Number
CT50400M
Color
Natural
Material
Nylon 6/6
Military Specification
MS3367
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties
Product Type
Standard Tie
Rating - Minimum Tensile Strength lbs
50
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
Standard
UPC
781810332795
UPC 14 Digit GTIN
00781810332795
Dimension - Bundle Diameter Max inch
4
Dimension - L Length Overall mm
362 mm
Dimension - Length Overall inch
14.25 in
Dimension - Width inch
0.18 in
Dimension - Width mm
5 mm
Length
15.5 in
Width
0.18 in
Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Industry Standard(s)
Military Specified (Mil-Spec)
Military Spec Number
MS3367-2-9
Standards - Industry Standards Met
Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
50
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Carton Quantity
5000