HUBBELL CANADA
CT50400RC, Cable Tie, 4" Max Bundle, Natural, Releasable
Image of CT50400RC CT50400RC, Cable Tie, 4" Max Bundle, Natural, Releasable
Image of CT50400RC CT50400RC, Cable Tie, 4" Max Bundle, Natural, Releasable

CT50400RC, Cable Tie, 4" Max Bundle, Natural, Releasable

Brand: Burndy

Catalog ID: CT50400RC

Nylon cable ties, Tensile strength-50 Lbs, Color- Natural, 14.60"L, 0.18"W, 04.00" Bundle Dia.

  • Releasable Cable Tie
  • Specially suitable for prototype construction or temporary installation
  • Also suitable where service often requires adding or subtracting wires from an existing bundle

General

Catalog Number

CT50400RC

Color

Natural

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Releasable Tie

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810334737

UPC 14 Digit GTIN

00781810334737

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

371 mm

Dimension - Length Overall inch

14.60 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Length

14.6 in

Package Height

1.5 in

Package Length

18.75 in

Package Weight

0.62 lb

Package Width

5.9 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Packaging Type

Bag

Pallet Quantity

99999