HUBBELL CANADA
CT50400SSBC, Nylon Tie, SS Barb, 3.94" Bundle, Natural
Image of CT50400SSBC CT50400SSBC, Nylon Tie, SS Barb, 3.94" Bundle, Natural
Image of CT50400SSBC CT50400SSBC, Nylon Tie, SS Barb, 3.94" Bundle, Natural

CT50400SSBC, Nylon Tie, SS Barb, 3.94" Bundle, Natural

Brand: Burndy

Catalog ID: CT50400SSBC

Nylon 6/6 Cable Tie with Stainless steel Barb, 50 Lbs, Natural, 3.94" Bundle Dia., Package: 100.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50400SSBC

Color

Natural

Material

Nylon 6/6

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>SS Barb Ties

Product Type

Stainless Steel Barb Tie

Rating - Minimum Tensile Strength lbs

50 Lb

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564684

UPC 14 Digit GTIN

00781810564684

Dimensions

Dimension - Bundle Diameter Max inch

3.94

Dimension - L Length Overall mm

364 mm

Dimension - Length Overall inch

14.33 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Package Height

1.2 in

Package Length

17.25 in

Package Weight

0.66 lb

Package Width

5.9 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50 Lb

Logistics

Carton Quantity

5000

Pallet Quantity

99999