
Brand: Burndy
Catalog ID: CTB075RAF1C
Application
Mounting bases are used in conjunction with cable ties to stabilize and secure wire bundles, both indoors and outdoors.
Catalog Number
CTB075RAF1C
Color
Natural
Material
Nylon 6/6
Mounting Method
Acrylic adhesive or #6 or #8 Screw
Product Family
Wire/Cable/Hose Management & Accessories>Cable Tie Bases
Product Type
Mounting Bases
Series
UNIRAP™ Series
Sub Brand
UNIRAP
Trade Name
UNIRAP™
Type
Cable Tie Bases
UPC
621945444898
UPC 14 Digit GTIN
00621945444898
Dimension - B Length inch
0.75 in
Dimension - Width inch
0.75 in
Dimensions
0.75 in x 0.75 in x 0.19 in
Height
0.19 in
Length
0.75 in
Package Height
0.8 in
Package Length
7.5 in
Package Weight
0.17 lb
Package Width
5.5 in
Width
0.75 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Mounting Method
Acrylic adhesive or #6 or #8 Screw
Carton Quantity
13000
Pallet Quantity
99999