

Brand: Burndy
Catalog ID: CTB100RAF2D
Catalog Number
CTB100RAF2D
Trade Name
UNIRAP
Type
Cable Tie Bases
UPC
621945445178
UPC 14 Digit GTIN
00621945445178
Dimension - L Length Overall mm
0 mm
Dimension - Thread Size
-
Dimension - Width mm
0 mm
Package Height
1.8 in
Package Length
12.25 in
Package Weight
1.81 lb
Package Width
12.5 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Carton Quantity
5000
Pallet Quantity
99999