

Brand: Burndy
Catalog ID: CTB150RA4C
Catalog Number
CTB150RA4C
Color
Natural
Material
Nylon 6/6
Mounting Method
Rubber adhesive or #10 screw
Operating Temperature Celcius Max
70 °C
Operating Temperature Celcius Min
0 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Tie Bases
Product Type
Mounting Bases
Series
UNIRAP™ Series
Trade Name
UNIRAP™
Type
Cable Tie Bases
UPC
781810336007
UPC 14 Digit GTIN
00781810336007
Dimension - B Length inch
1.51 in
Dimension - Width inch
1.51 in
Dimensions
1.51 in x 1.51 in x 0.37 in
Height
0.37 in
Length
1.51 in
Width
1.51 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Operating Temperature Celcius Max
70 °C
Operating Temperature Celcius Min
0 °C
Mounting Method
Rubber adhesive or #10 screw
Carton Quantity
2500
Packaging Type
Bag