HUBBELL CANADA
CTB150RAF3D, Cable Tie Mounting Base, Rubber Adhesive, Natural
Image not found
Image not found

CTB150RAF3D, Cable Tie Mounting Base, Rubber Adhesive, Natural

Brand: Burndy

Catalog ID: CTB150RAF3D

Nylon 66, Natural, Rubber adhesive, size:1.57x1.57 in, Max slot width:0.37 in

These mounting bases are available to accommodate CT18 through CT50 series cable ties. Insertion of ties can be made from all sides. Each mount may be secured with screws, adhesive backing, or both, for ease of application and stability

General

Application

Mounting bases are used in conjunction with cable ties to stabilize and secure wire bundles, both indoors and outdoors. Mounting bases can be secured to a surface using rubber based adhesive, acrylic adhesive, or also can be screw mounted

Catalog Number

CTB150RAF3D

Color

EU RoHS Indicator

Sub Brand

UNIRAP

Trade Name

UNIRAP

Type

Cable Tie Bases

UPC

621945444782

UPC 14 Digit GTIN

00621945444782

Dimensions

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Package Height

2.8 in

Package Length

21 in

Package Weight

4.52 lb

Package Width

14.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2500

Pallet Quantity

40000