HUBBELL CANADA
CTNT50275D0, Tie, 2.75" Max Bundle, Black, Nylon 12
Image of CTNT50275D0 CTNT50275D0, Tie, 2.75" Max Bundle, Black, Nylon 12
Image of CTNT50275D0 CTNT50275D0, Tie, 2.75" Max Bundle, Black, Nylon 12

CTNT50275D0, Tie, 2.75" Max Bundle, Black, Nylon 12

Brand: Burndy

Catalog ID: CTNT50275D0

Nylon 12 Cable Tie, Tensile strength: 50 Lbs, Color: Black, 11.00"L, 0.19"W, 2.75" Bundle Dia.

  • Nylon 12 Cable Ties provide excellent UV, chemical and moisture resistant
  • Ties feature inside serrations and bent tail for quick, easy installation
  • Smooth edge to prevent bundle damage
  • Especially suitable in high moisture, corrosive (zinc chloride and dilute acids) environments
  • Good in low temperatures
  • Indoor/Outdoor applications

General

Catalog Number

CTNT50275D0

Color

Black

Material

Nylon 12

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Nylon 12

Rating - Minimum Tensile Strength lbs

50 lb

Series

UNIRAP™ Series

Tensile Strength

50 / 22 lb./Kg

Trade Name

UNIRAP™

UPC

621945469440

Dimensions

Dimension - Bundle Diameter Max inch

2.75 in

Dimension - L Length Overall mm

280 mm

Dimension - Length Overall inch

11.00 in

Dimension - Width inch

0.19 in

Dimension - Width mm

4.8 mm

Length

11 in

Thickness

0.06 in

Width

0.19 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50 lb

Tensile Strength

50 / 22 lb./Kg

Logistics

Carton Quantity

10000