

Brand: Burndy
Catalog ID: CTSS100500FC304C
Catalog Number
CTSS100500FC304C
Connector Type
FULLY COATED
Material
304 Stainless Steel
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Fully Coated SS Ties
Product Type
Self Locking Steel Ball
Rating - Minimum Tensile Strength lbs
160
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810647004
UPC 14 Digit GTIN
00781810647004
Dimension - Bundle Diameter Max inch
5.04
Dimension - L Length Overall mm
500 mm
Dimension - Length Overall inch
19.68 in
Dimension - Width inch
0.18 in
Dimension - Width mm
4.6 mm
Length
19.68 in
Package Height
0.9 in
Package Length
24 in
Package Weight
1.28 lb
Package Width
4.25 in
Width
0.18 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
160
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Connector Type
FULLY COATED
Carton Quantity
3000
Pallet Quantity
99999