

Brand: Burndy
Catalog ID: CTSS450600PC304L
Catalog Number
CTSS450600PC304L
Connector Type
PARTIALLY COATED
Material
304 Stainless Steel
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Partially Coated SS Ties
Product Type
Self Locking Steel Ball
Rating - Minimum Tensile Strength lbs
450
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810647615
UPC 14 Digit GTIN
00781810647615
Dimension - Bundle Diameter Max inch
6.06
Dimension - L Length Overall mm
600 mm
Dimension - Length Overall inch
23.62 in
Dimension - Width inch
0.50 in
Dimension - Width mm
12.7 mm
Length
23.62 in
Package Height
1.5 in
Package Length
29 in
Package Weight
2.96 lb
Package Width
6 in
Width
0.5 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
450
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Connector Type
PARTIALLY COATED
Carton Quantity
1000
Pallet Quantity
25000