HUBBELL CANADA
CTSS500700304L, 304 SS Tie, 500 Lb Tensile, 27.56" Long
Image of CTSS500700304L CTSS500700304L, 304 SS Tie, 500 Lb Tensile, 27.56" Long
Image of CTSS500700304L CTSS500700304L, 304 SS Tie, 500 Lb Tensile, 27.56" Long

CTSS500700304L, 304 SS Tie, 500 Lb Tensile, 27.56" Long

Brand: Burndy

Catalog ID: CTSS500700304L

Uncoated stainless steel cable ties 304 grade, Tensile strength: 500 Lb, 27.56" L, 0.31" W, 7.09" Bundle Dia.

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

General

Catalog Number

CTSS500700304L

Connector Type

UNCOATED

Material

304 Stainless Steel

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>SS Ties

Product Type

Self Locking Steel Ball

Rating - Minimum Tensile Strength lbs

500

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810651476

UPC 14 Digit GTIN

00781810651476

Dimensions

Dimension - Bundle Diameter Max inch

7.09

Dimension - L Length Overall mm

700 mm

Dimension - Length Overall inch

27.56 in

Dimension - Width inch

0.31 in

Dimension - Width mm

7.9 mm

Length

27.56 in

Package Height

0.9 in

Package Length

33 in

Package Weight

1.45 lb

Package Width

4.25 in

Width

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

500

Operational

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Operating Temperature Range Fahrenheit

-

Configuration

Connector Type

UNCOATED

Logistics

Carton Quantity

1000

Pallet Quantity

32000