HUBBELL CANADA
CTSS675200PC304Q, 304 SS Tie, 2" Bundle, Partial Coat
Image of CTSS675200PC304Q CTSS675200PC304Q, 304 SS Tie, 2" Bundle, Partial Coat

CTSS675200PC304Q, 304 SS Tie, 2" Bundle, Partial Coat

Brand: Burndy

Catalog ID: CTSS675200PC304Q

Semi coated stainless steel cable ties 304 grade, Tensile strength: 675 Lb, 7.87" L, 0.62" W, 1.97" Bundle Dia.

Stainless Steel Cable Tie - Partially Coated

General

Catalog Number

CTSS675200PC304Q

Connector Type

PARTIALLY COATED

Material

304 Stainless Steel

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

675

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647646

UPC 14 Digit GTIN

00781810647646

Dimensions

Dimension - Bundle Diameter Max inch

1.97

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.87 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Length

7.87 in

Package Height

0.9 in

Package Length

12.5 in

Package Weight

0.86 lb

Package Width

6 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

675

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

PARTIALLY COATED

Logistics

Carton Quantity

1000

Pallet Quantity

40000