HUBBELL CANADA
Image of CUP-4 CUP-4 - 1-1/4" Aluminum, Threaded Insert Plug
*Representative image
Image of CUP-4 CUP-4 - 1-1/4" Aluminum, Threaded Insert Plug

CUP-4 - 1-1/4" Aluminum, Threaded Insert Plug

Brand: Killark

Catalog ID: CUP-4

1-1/4" Aluminum, Threaded Insert Plug

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Application

Catalog Number

CUP-4

Color

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

CUP Series

Type

UPC

783936090047

Dimensions

Dimensions

5.56 in x 4 in x 5.63 in

Gross Weight with Packaging

0.11

Height

5.63 in

Hub Size

1-1/4"

Length

5.56 in

Weight

0.11 lb

Width

4 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

20