

Brand: Killark
Catalog ID: CUPX-2
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
CUPX-2
Color
Gray
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
CUP Series
Type
Square Head Plug
UPC
783936090634
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.07
Height
5.5 in
Hub Size
3/4"
Length
6.88 in
Weight
0.07 lb
Width
3.75 in
EU RoHS Indicator
Carton Quantity
100