HUBBELL CANADA
CUT POINT POINT STAPLE, 1-1/2in LENGTH x 3/8in ID X .162in WIRE DIA. w/COPPER COATED FINISH
Image of 9167 CUT POINT POINT STAPLE, 1-1/2in LENGTH x 3/8in ID X .162in WIRE DIA. w/COPPER COATED FINISH
Image of 9167 CUT POINT POINT STAPLE, 1-1/2in LENGTH x 3/8in ID X .162in WIRE DIA. w/COPPER COATED FINISH

CUT POINT POINT STAPLE, 1-1/2in LENGTH x 3/8in ID X .162in WIRE DIA. w/COPPER COATED FINISH

Brand: CHANCE Utility

Catalog ID: 9167

Cut Point Staple, copper coated, 1-1/2" long x 3/8" inside width x .162" diameter wire. Used to secure ground wire and ground wire molding to wood poles. RUS Listed.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Cut point ends to increase pullout strength
  • RUS Listed, al - Staples, ground wire
  • Sold by the pound in 50lbs cartons of 2,900 staples
  • One pound is 58 staples

General

Catalog Number

9167

Coating

Copper Coated

Material

Steel

Type

Staples

UPC

096359076216

Dimensions

Dimensions

1.5 in x 0.699 in x 0.162 in

Distance From Pole

N/A

Height

0.162 in

Length

1.5 in

Weight

0.98 lb

Width

0.699 in

Width Inside

3/8 in.

Conductor Related

Wire Size

0.162 in.

Certifications And Compliance

RUS Listed Reference

al - Staples, groud wire

Logistics

Carton Quantity

50

Pallet Quantity

2400