Explore Hubbell Canada's growing portfolio of global brands, delivering Canadian-certified solutions designed for local requirements and applications.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: Ripley Tools
Catalog ID: 35975
Accessibility
Catalog Number
35975
Material
Steel
UPC
096359892182
Length
8 in
Length Metric
203 mm
Weight
15 oz
Conductor - Material
Aluminum