HUBBELL CANADA
SKU-CY1CL14D50LT38

CY1CL14D50LT38 Jumper; #1 AWG; 3/8" Stud

Brand: Burndy

Catalog ID: CY1CL14D50LT38

Jumper; #1 AWG; 3/8" Stud.

  • Cable Tray Bonding Strap
  • Used to create an electrical bonding connection between two sections of cable tray to ensure a continuous path to ground

General

Catalog Number

CY1CL14D50LT38

UPC

621945551947

Dimensions

Height

0.68 in

Length

15.31 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

#1 AWG

Logistics

Carton Quantity

25

Pallet Quantity

2400