HUBBELL CANADA
Image of CY4/0L17G5TN CY4/0L17G5TN Rope Lay Braid
Image of CY4/0L17G5TN CY4/0L17G5TN Rope Lay Braid

CY4/0L17G5TN Rope Lay Braid

Brand: Burndy

Catalog ID: CY4/0L17G5TN

Tin Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

CY4/0L17G5TN

Connector Type

Braid

Material

Copper

UPC

781810665336

UPC 14 Digit GTIN

00781810665336

Dimensions

Dimension - L Length Overall mm

432 mm

Dimension - Length Overall inch

17 in

Length

17 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.235 lb

Electrical Ratings

Amperage Rating

335 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

20

Pallet Quantity

1920