

Brand: Hubbell Premise Wiring
Catalog ID: AMOBF10
Unloaded Bracket for F Connector
Accessory Type
F-Style
Catalog Number
AMOBF10
Item Type
iSTATION AMO and OFPPL Multimedia Boxes
Material
Composite
Shelves
None
UPC
662620804651
Weight
0.15 lb
Width
4.5 in
Industry Standard(s)
Carton Quantity
10