

Brand: Killark
Catalog ID: DBF28303
Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure. Lens frame assembly has silicon rubber gasketing and heat tempered glass lens. Electrostatically applied polyester finish.
Application
LINEARLITE DBF fluorescent fixtures are designed for general and task lighting of areas where flammable gases or vapors or combustible dusts may exist due to abnormal conditions resulting in the creation of a Class I, Division 2 or Class II or III, Div. 1 or 2 hazardous location as defined in the NEC. Also for lighting non-hazardous wet locations indoors and outdoors.
Catalog Number
DBF28303
Color
White
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
T5
Light Source
Linear Fluorescent
Material
Steel
Mounting Type
Pendant
Operating Cycles
10,000 hrs
Optic Type
Glass Lens
Series
DBF Series
Type
Steel Fluorescent Fixture
UPC
783936121741
Dimensions
58 in x 16.13 in x 15.13 in
Gross Weight with Packaging
44
Height
15.13 in
Hub Size
3/4"
Length
58 in
Width
16.13 in
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
28 W
EU RoHS Indicator
Hazardous Rating(s)
Operating Cycles
10,000 hrs