HUBBELL CANADA
DBF32302 - DBF Series - Steel 32 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Image of DBF32302 DBF32302 - DBF Series - Steel 32 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Image of DBF32302 DBF32302 - DBF Series - Steel 32 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF32302 - DBF Series - Steel 32 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

Brand: Killark

Catalog ID: DBF32302

DBF Series - Steel 32 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure. Lens frame assembly has silicon rubber gasketing and heat tempered glass lens. Electrostatically applied polyester finish.

General

Application

LINEARLITE DBF fluorescent fixtures are designed for general and task lighting of areas where flammable gases or vapors or combustible dusts may exist due to abnormal conditions resulting in the creation of a Class I, Division 2 or Class II or III, Div. 1 or 2 hazardous location as defined in the NEC. Also for lighting non-hazardous wet locations indoors and outdoors.

Catalog Number

DBF32302

Color

White

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

T8

Light Source

Linear Fluorescent

Material

Steel

Mounting Type

Pendant

Operating Cycles

10,000 hrs

Optic Type

Glass Lens

Series

DBF Series

Type

Steel Fluorescent Fixture

UPC

783936101279

Dimensions

Dimensions

58 in x 16.13 in x 15.13 in

Gross Weight with Packaging

38

Height

15.13 in

Hub Size

3/4"

Length

58 in

Width

16.13 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Operating Cycles

10,000 hrs