HUBBELL CANADA
DBF4082 - DBF 40W Two Lamp 220V 50HZ Fluorscent
Image of DBF4082 DBF4082 - DBF 40W Two Lamp 220V 50HZ Fluorscent
Image of DBF4082 DBF4082 - DBF 40W Two Lamp 220V 50HZ Fluorscent
Discontinued

DBF4082 - DBF 40W Two Lamp 220V 50HZ Fluorscent

Brand: Killark

Catalog ID: DBF4082

DBF 40W Two Lamp 220V 50HZ Fluorscent

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

General

Catalog Number

DBF4082

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

T12

Light Source

Linear Fluorescent

Material

Steel

Mounting Type

Pendant

Optic Type

Glass Lens

Series

DBF Series

UPC

783936026992

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

40 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1