HUBBELL CANADA
DBF6013 - DBF Fluorescent Three Lamp 60W Fluorescent 120V
Image of DBF6013 DBF6013 - DBF Fluorescent Three Lamp 60W Fluorescent 120V
Image of DBF6013 DBF6013 - DBF Fluorescent Three Lamp 60W Fluorescent 120V
Discontinued

DBF6013 - DBF Fluorescent Three Lamp 60W Fluorescent 120V

Brand: Killark

Catalog ID: DBF6013

DBF Fluorescent Three Lamp 60W Fluorescent 120V

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

General

Catalog Number

DBF6013

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

T12

Light Source

Linear Fluorescent

Material

Steel

Mounting Type

Pendant

Optic Type

Glass Lens

Series

DBF Series

UPC

783936101200

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

60 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2