

Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS315BK
Action
SPDT
Catalog Number
DS315BK
Color
Black
Item Type
Three Way Style Line Decorator Switch
Material
Thermoplastic
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
General Purpose
Specifications
Style
Three Way
Type
Rocker/Decorator
UPC
783585154428
Dimensions
3.91 in x 1.41 in x 1.01 in
Height
1.01 in
Length
3.91 in
Weight
0.2 lb
Width
1.41 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Number Of Poles
Single Pole
Wire Size
#14 AWG to #10 AWG
Industry Standard(s)
UL Listed
Action
SPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10