

Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSL320AL
Action
SPDT
Application
8" #12 AWG THHN
Catalog Number
DSL320AL
Color
Item Type
Three Way Style Line Decorator Switch
Material
Polycarbonate
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
General Purpose
Specifications
Style
Three Way
Type
Rocker/Decorator
UPC
783585187006
Dimensions
4.12 in x 1.73 in x 1.61 in
Height
1.61 in
Length
4.12 in
Weight
0.2 lb
Width
1.73 in
Amperage Rating
20 A
Connectivity
Pre-Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Number Of Poles
Single Pole
Wire Size
#12 AWG
Industry Standard(s)
UL Listed
Action
SPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
50