HUBBELL CANADA
Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Aluminum
Image of TTBDS1AL Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Aluminum
Image of TTBDS1AL Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Aluminum

Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TTBDS1AL

Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Aluminum

  • Dual Service
  • 1) Outlet
  • Aluminum

With 9' Power Cord

General

Application - For Use On

Table Top

Catalog Number

TTBDS1AL

Construction

Fabricated

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) 15A 125V Outlet, 1) 3.55 mm Audio Jack, 1) 15 Pin Gender Changer, 1) Keystone Opening

Product Family

Connectivity Boxes

Specifications

Dimensions - 3.88" Diameter

Type

Boxes

UPC

783585129075

Dimensions

Display Size

1-Gang

Weight

2.95 lb

Conductor Related

Cable Entry

Knock Outs

Configuration

Number Of Outlets

1) 15A 125V Outlet, 1) 3.55 mm Audio Jack, 1) 15 Pin Gender Changer, 1) Keystone Opening

Logistics

Carton Quantity

5