

Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSBA2BSS
The Hubbell Work Surface Series products deliver power and low voltage services to the work surface. An open architecture design allows keystone jacks or Hubbell iSTATION™ connectivity to configure specific needs for AV and multi-media, making them the perfect solution for kiosks, work stations and hospitality applications.
Mini Version
Application - For Use On
Lift-Up
Catalog Number
WSBA2BSS
Color
Stainless
Construction
Fabricated
Item Type
Square Lift Up Style
Material - Mounting Hardware
Furniture Mount
Specifications
Dimensions - 3.7"L x 3.7"W x 2.93"H
Type
Boxes
UPC
783585315140
Display Size
Standard Sized Product
Weight
3.15 lb
Cable Entry
Pre-Wired Cable
Standards - RoHS Compliance Status
CM