HUBBELL CANADA
Delivery Systems, Work Surface Boxes, Table Mount, 2) Power, 2) Data, Black
Image of WSBE22BK Delivery Systems, Work Surface Boxes, Table Mount, 2) Power, 2) Data, Black
Image of WSBE22BK Delivery Systems, Work Surface Boxes, Table Mount, 2) Power, 2) Data, Black
Discontinued

Delivery Systems, Work Surface Boxes, Table Mount, 2) Power, 2) Data, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBE22BK

Delivery Systems, Work Surface Boxes, Table Mount, 2) Power, 2) Data, Black

Lab benches and computer stations often require convenience power and data services for user interface. These two modules offer several configurations that can mount to table edges, above or below the surface.

  • Table Mount
  • 2) Power
  • 2) Data

Standard Product

General

Application - For Use On

Work Surface Mount

Catalog Number

WSBE22BK

Color

Black

Construction

Fabricated

Item Type

Work Surface Mount

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 6.32"L x 2.19"W x 2.50"H

Type

Boxes

UPC

783585315249

Dimensions

Display Size

Standard Sized Product

Weight

3.05 lb

Conductor Related

Cable Entry

Pre-Wired Cable