HUBBELL CANADA
Deluxe Cord Grips, Straight Male, Non-Metallic, .187-.250", 1/2" with Mesh
Image of 074011331 Deluxe Cord Grips, Straight Male, Non-Metallic, .187-.250", 1/2" with Mesh
Image of 074011331 Deluxe Cord Grips, Straight Male, Non-Metallic, .187-.250", 1/2" with Mesh
play
Kellems Wire Management Solutions
Image of 074011331 Deluxe Cord Grips, Straight Male, Non-Metallic, .187-.250", 1/2" with Mesh

Deluxe Cord Grips, Straight Male, Non-Metallic, .187-.250", 1/2" with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074011331

Kellems Wire Management, Deluxe Cord Grips, Straight Male, Non-Metallic, .187-.250", 1/2" with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Aluminum fitting
  • Stainless steel mesh is corrosion resistant
  • Neoprene bushing is oil and watertight

Standard Product

General

Application

Catalog Number

074011331

Environmental Conditions

EU RoHS Indicator

Item Type

Deluxe Cord Grips

Material

Nylon Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –40°F to +225°F (–40°C to +107°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Product Family

Deluxe Cord Grips Series

Specifications

  • -
  • Body - Nylon
  • Bushing - Neoprene
  • Nut - Nylon
  • Strand - Stainless Steel

Style

For Insulated Cables

Temperature Rating

Minimum -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Thread Size

1/2" NPT

Type

UPC

783585498720

Dimensions

Display Size

1/2" NPT

Thread Size

1/2" NPT

Weight

0.1 lb

Conductor Related

Cable Diameter Range

0.187 in-0.250 in

Cable Size

.187"-.250" (.47-.63)

Conductor Range

0.187-0.25 in (.47-.63 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –40°F to +225°F (–40°C to +107°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Temperature Rating

Minimum -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Logistics

Carton Quantity

5