
Brand: Wiegmann
Catalog ID: WWG11-1
Packets absorb airborne moisture therefore elimanating corrosion inside of an enclosure.
Each desiccant packet powerfully absorbs over 500 times its weight in water, offering superior moisture control in enclosures.
Catalog Number
WWG11-1
Color
EU RoHS Indicator
Type
Desiccant Packets
UPC
786725801039
Depth
0.13 in
Height
1 in
Weight
3 lb
Width
1 in
EU RoHS Indicator
Carton Quantity
25
Pallet Quantity
1