HUBBELL CANADA
Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Side bracket, Gangable, NMD90 And AC90, With Concentric And 1/2 In.KO (50-Pack), H1104LBUBAR
Image not found

Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Side bracket, Gangable, NMD90 And AC90, With Concentric And 1/2 In.KO (50-Pack), H1104LBUBAR

Brand: TradeSelect

Catalog ID: H1104LBUBAR

Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Side bracket, Gangable, NMD90 And AC90, With Concentric And 1/2 In.KO (50-Pack)

General

Application

Device boxes are used to house wiring devices such as switches or receptacles. Plaster ears allow box to be used in rework application.

Bracket Type

B, Side Bracket

Catalog Number

H1104LBUBAR

Color

Gray

Gangable

Yes

Material

Steel

Type

Switch Box, Box

UPC

805035056844

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

B, Side Bracket

Gangable

Yes

Logistics

Pallet Quantity

1800