HUBBELL CANADA
Device Box, 2.5 In.Ches Deep With Recessed Ears, Gangable, With Knockout, 1104KBAR
Image of 1104KBAR Device Box, 2.5 In.Ches Deep With Recessed Ears, Gangable, With Knockout, 1104KBAR
Image of 1104KBAR Device Box, 2.5 In.Ches Deep With Recessed Ears, Gangable, With Knockout, 1104KBAR
Image of 1104KBAR Device Box, 2.5 In.Ches Deep With Recessed Ears, Gangable, With Knockout, 1104KBAR

Device Box, 2.5 In.Ches Deep With Recessed Ears, Gangable, With Knockout, 1104KBAR

Brand: TradeSelect

Catalog ID: 1104KBAR

Device Box, 2.5 Inches Deep With Recessed Ears, Gangable, With Knockout.

Device Box, 2.5 Inches Deep With Recessed Ears, Gangable, With Knockout

This Hubbell® Gangable Device Box of 2-1/2 inches deep, offers recessed ears designed to accept the thickness of two drywall sheets. Its 2 concentric knockouts and 2 conduit knockouts of 1/2 in. allow conduit wiring.

General

Application

Device boxes are used to house wiring devices such as switches or receptacles. Plaster ears allow box to be used in rework application.

Bracket Type

No Bracket

Catalog Number

1104KBAR

Color

Drawn or Welded

Welded

Gangable

Yes

Knockouts

2 x 1/2 in, 2 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

Switch Box, Box

UPC

626463000960

Wiring System

Conduit

Dimensions

Actual Depth

2 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x ½-3/4in Combination

Raised Ground

Yes

Weight

0.46 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

2 x 1/2 in, 2 x ½-3/4 in Comb ination

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2800