Brand: TradeSelect
Catalog ID: SBEXBAR
Extend the depth of an existing device box with this Hubbell® Device Box extension. It fits in any 2 in. x 3 in. device box and its depth can be adjusted up to 7/8 in.. Mounting screws are included for a complete and fast installation
Application
2po. x 3po. x 1po. (46 x 76 x 25) device box extension, adjustable depth up to 7/8po.
Bracket Type
No Bracket
Catalog Number
SBEXBAR
Color
Drawn or Welded
Welded
Gangable
No
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Extension Ring
UPC
626463002940
Actual Depth
1 in
Raised Ground
No
Weight
0.1 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
25
Pallet Quantity
4725