HUBBELL CANADA
Device Plates and Accessories, Faceplate, KP Series, 1-Gang, Toggle Opening, Office White
Image of KP1 Device Plates and Accessories, Faceplate, KP Series, 1-Gang, Toggle Opening, Office White
Image of KP1 Device Plates and Accessories, Faceplate, KP Series, 1-Gang, Toggle Opening, Office White

Device Plates and Accessories, Faceplate, KP Series, 1-Gang, Toggle Opening, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP1

KP Faceplate 1-Gang, Toggle Opening

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

1) Toggle

Catalog Number

KP1

Color

Construction

Molded

Cover Type

Removable

Item Type

Raceway Box Plates

Number of Gang(s)

1-Gang

Product Family

PT1;PP1;PL1;PW1;PW2;PB2;PB3;PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 1 Toggle Opening

Style

Toggle Opening

Sub Brand

Face Plates

Type

Cover Plates

UPC

783585335407

Dimensions

Weight

0.05 lb

Width

2.4 in

Certifications And Compliance

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10