HUBBELL CANADA
Image of KP2163GY Device Plates and Accessories, KP Plate, 3 Jack, Gray

Device Plates and Accessories, KP Plate, 3 Jack, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP2163GY

KP Faceplate 3 Jack

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

3) Jack Openings

Catalog Number

KP2163GY

Color

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Material

Non-Metallic

Number of Gang(s)

1-Gang

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 3 Keystone Openings

Style

Jack Openings(3)

Sub Brand

KP Face Plates

Type

Cover Plates

UPC

783585337715

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10