HUBBELL CANADA
Image of KP14GY Device Plates and Accessories, KP Plate, Blank, Gray
Image of KP14GY Device Plates and Accessories, KP Plate, Blank, Gray

Device Plates and Accessories, KP Plate, Blank, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP14GY

KP Faceplate Blank

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

Blank

Catalog Number

KP14GY

Color

Construction

Molded

Cover Type

Removable

Item Type

Raceway Box Plates

Material

Non-Metallic

Number of Gang(s)

1-Gang

Product Family

PT1;PP1;PL1;Non Metallic PlugTrak;PW1;PW2;PB2;PB3;PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, Blank

Style

Blank

Sub Brand

KP Face Plates

Type

Cover Plates

UPC

783585337722

Dimensions

Weight

0.05 lb

Width

2.4 in

Certifications And Compliance

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10