HUBBELL CANADA
Image of KP8AL Device Plates and Accessories, KP Plate, Duplex Opening, Almond
Image of KP8AL Device Plates and Accessories, KP Plate, Duplex Opening, Almond
Discontinued

Device Plates and Accessories, KP Plate, Duplex Opening, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP8AL

KP Faceplate Duplex Opening

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Catalog Number

KP8AL

Color

Construction

Molded

Cover Type

Specific to Non-Metallic Raceway

Item Type

Raceway Box Plates

Material

Non-Metallic

Number of Gang(s)

1-Gang

Product Family

PT1;PP1;PL1;Non Metallic PlugTrak;PW1;PW2;PB2;PB3;PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, Duplex Opening

Style

Duplex Opening

Type

Cover Plates

UPC

783585339832

Dimensions

Weight

0.5 lb

Width

1.8 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

3750