HUBBELL CANADA
Image of Y46REPKITB Die Button Repair Kit for 15T Y46 Crimpers
Image of Y46REPKITB Die Button Repair Kit for 15T Y46 Crimpers

Die Button Repair Kit for 15T Y46 Crimpers

Brand: Burndy

Catalog ID: Y46REPKITB

Die Button Repair Kit for 15-Ton Y46 Crimpers

  • Die button repair kit for Y46 crimper
  • Contains 2 of each: die pin, release spring, and pin nut

Kit includes: (2) Buttons, (2) Springs, (2) Pins

General

Application

Repair Kit, Seals

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

Y46REPKITB

Crimp Force Capacity

15 ton

Product Type

Repair Kit

Tool Type

Accessory

Type

Y46 Die Buttion Repair Kit

UPC

781810008621

Dimensions

Weight

0.14 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

(2) Die Pins, (2) Die Pin Springs, (2) Die Buttons