HUBBELL CANADA
Die Set, #22 AWG - #10 AWG Bare Terminals and Splices, Interchangeable for PAT221 Crimper
Image of 2210B221 Die Set, #22 AWG - #10 AWG Bare Terminals and Splices, Interchangeable for PAT221 Crimper
Image of 2210B221 Die Set, #22 AWG - #10 AWG Bare Terminals and Splices, Interchangeable for PAT221 Crimper
play
PATRIOT® PAT221 Compact Battery Crimper
Image of 2210B221 Die Set, #22 AWG - #10 AWG Bare Terminals and Splices, Interchangeable for PAT221 Crimper

Die Set, #22 AWG - #10 AWG Bare Terminals and Splices, Interchangeable for PAT221 Crimper

Brand: Burndy

Catalog ID: 2210B221

Die Set, #22 AWG - #10 AWG Bare Terminals and Splices, use with PAT221 Crimper

  • Accommodates copper connector sizes: #22 AWG - #10 AWG Bare
  • Easy groove identification with color coded dies
  • UL Listed connections when used with recommended BURNDY terminals/splices

General

Application

Crimping

Application - For Use On

Copper Terminals, Splices

Catalog Number

2210B221

Die Type

Interchangeable

Product Family

PAT221

Product Type

Tooling

Type

Die

UPC

621945666153

Dimensions

Weight

0.1 lb

Conductor Related

Crimping Ranges

Copper: #22 AWG - #10 AWG bare terminals and splices

Logistics

Package Contents

Die Set Only