HUBBELL CANADA
Die Set, #22 AWG - #10 AWG Nylon and Vinyl, Terminals and Splices, Interchangeable for PAT221 Crimper
Image of 2210NV221 Die Set, #22 AWG - #10 AWG Nylon and Vinyl, Terminals and Splices, Interchangeable for PAT221 Crimper
Image of 2210NV221 Die Set, #22 AWG - #10 AWG Nylon and Vinyl, Terminals and Splices, Interchangeable for PAT221 Crimper
play
PATRIOT® PAT221 Compact Battery Crimper
Image of 2210NV221 Die Set, #22 AWG - #10 AWG Nylon and Vinyl, Terminals and Splices, Interchangeable for PAT221 Crimper

Die Set, #22 AWG - #10 AWG Nylon and Vinyl, Terminals and Splices, Interchangeable for PAT221 Crimper

Brand: Burndy

Catalog ID: 2210NV221

Die Set, #22 AWG - #10 AWG Nylon and Vinyl, Terminals and Splices, use with PAT221 Crimper

  • Accommodates copper connector sizes: #22 AWG - #10 AWG Nylon and Vinyl Insulated
  • Easy groove identification with color coded dies
  • UL Listed connections when used with recommended BURNDY terminals/splices

General

Application

Crimping

Application - For Use On

Copper Terminals, Splices

Catalog Number

2210NV221

Die Type

Interchangeable

Product Family

PAT221

Type

Die

UPC

621945666160

Dimensions

Weight

0.1 lb

Conductor Related

Crimping Ranges

Copper: #22 AWG - #10 AWG nylon and vinyl, terminals and splices

Logistics

Package Contents

Die Set Only